VRM6048 - VRM Series

Series: VRM
Obsolete: 2020 -05-13 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
VRM
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The VRM6048 accessory module allows the voltage monitor to monitor a 3-phase 550 to 600VAC Line. The VRM can be used with voltage monitor series: TVM, TVW, PLM, PLR, and PLS manufactured after December 2003.
Property (Mouseover for details) Value
Input Voltage (V) Input / Ouput: 600 Vac / 480 Vac; 575 Vac / 460 Vac; 550 Vac / 440 Vac
Termination Type Screw terminals with captive wire clamps for up to #12 AWG (3.2 mm²) wire
Mounting Method Surface mount with one #10 (M5 x 0.8) screw. May be DIN rail mounted using P1023-20 adaptor.
Operating Temperature -40° to 70°C (-40° to 158°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Humidity 95% non-condensing
Weight (lbs/g) 0 Kg
Check Stock No
To request product environmental information, please complete the Product Environmental Information Request Form.