VRM Series - Voltage Monitor Accessory Module

VRM
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The VRM6048 accessory module allows the voltage monitor to monitor a 3-phase 550 to 600VAC Line. The VRM can be used with voltage monitor series: TVM, TVW, PLM, PLR, and PLS manufactured after December 2003.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Termination TypeMounting MethodWeight (lbs/g)HumidityStorage Temperature (F/C)
VRM6048
Obsolete: 2020 -05-13
Input / Ouput: 600 Vac / 480 Vac; 575 Vac / 460 Vac; 550 Vac / 440 VacScrew terminals with captive wire clamps for up to #12 AWG (3.2 mm²) wireSurface mount with one #10 (M5 x 0.8) screw. May be DIN rail mounted using P1023-20 adaptor.0 Kg95% non-condensing-40° to 85°C (-40° to 185°F)
To request product environmental information, please complete the Product Environmental Information Request Form.