Z0107MNT1G - Z01xxMN Series

Series: Z01xxMN
Questions? Contact Littelfuse Support
Thyristor SOT_223 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Z01xxMN series - Z0103MNT1G, Z0107MNT1G, Z0109MNT1G - of sensitive gate triacs is intended for use in solid-state relays, MPU interfaces, TTL logic and other light industrial and consumer applications

Features:

  • Sensitive Gate triggering in all four quadrants (triggering modes)
  • Blocking voltage up to 600V
  • Glass Passivated Design
  • Surface Mount Package
  • Pb-Free Package
  • This sensitive gate triac is a part of family Z0103MN, Z0107MN, and Z0109MN

Benefits:

  • Flexibility for design of Applications
  • Provides for extended range of both industrial and consumer Applications
  • Enhanced reliability and uniformity
  • Suitable for automated manufacturing
  • Environmentally friendly product
  • Flexibility for different sensitivity and noise Applications immunity

Applications:

  • Z01xxMN-series triacs are intended for use in solid-state relays, MPU interfaces and other light industrial or consumer Applications
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Z0107MNT1G SENSITIVE GATE TRIAC RoHS No 09/12/2017 PbFree No 09/12/2017 REACH_SVHC Declaration_Z0107MNT1G Yes
09/12/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.