Q8040K7 - Qxx40xx Series Series

Series: Qxx40xx Series
Obsolete: 2008 -09-01 Replaced By: Q8040K7TP Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
40A triac 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits
  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000V
  • Surge capability up to 400A
  • Electrically isolated K & J -Packages are UL recognized for 2500Vrms


  • Applications
    Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.

    Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.

    Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.

    Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

    pdficon Discrete Thyristors Qxx40xx Series Datasheet

    40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Products Selection Guide

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    Q8040K7 Altnstr 800V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.