QV6016LH5TP - QVxx16xHx Series

TO_220AB 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

QVxx16xHx Series is designed with high dv/dt capability for AC switching and phase control applications, especially for inductive loads applications where high commutation performance is required.

Features & Benefits

  • High TJ of 150°C 
  • Voltage capability of 600V 
  • Surge capability of 200A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Internally-isolated TO-220 package
  • Halogen-free and RoHScompliant
  • High dv/dt up to 1000V/µs

Applications

Typical applications are AC solid-state switches, motor controls, light dimmers, power tools, kitchen and home appliances.

Internally isolated packages offer better heat sinking with higher isolation voltage.

To request product environmental information, please complete the Product Environmental Information Request Form.