background-waves

Series: QVxx16xHx

Designed with high dv/dt capability for AC switching and phase control applications
Product Status| Activei
info

QVxx16xHx Series is designed with high dv/dt capability for AC switching and phase control applications, especially for inductive loads applications where high commutation performance is required.

  • High TJ of 150°C
  • Voltage capability of 600V
  • Surge capability of 200A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Internally-isolated TO-220 package
  • Halogen-free and RoHScompliant
  • High dv/dt up to 1000V/µs

QVxx16xHx Parts

FiltersFilters

QVxx16xHx Applications

Highlights Section

  • Typical applications are AC solid-state switches, motor controls, light dimmers, power tools, kitchen and home appliances.
  • Internally isolated packages offer better heat sinking with higher isolation voltage.

Series: QVxx16xHx Resources