QJ6010L5TP - QJxx10xx/QJxx10xHx Series

Littelfuse_Power_Semiconductor_Thyristor_QJxx10xx_QJxx10xHx_Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 10A High Temperature Alternistor Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.
Sensitive type components guarantee gate control in Quadrants I & IV needed for digital control circuitry.
Alternistor type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features:


• 150°C maximum junction temperature 
• Voltage capability up to 800V 
• Surge capability up to 120A
• Solid-state switching eliminates arcing or contact bounce that create voltage transients 
• No contacts to wear out from reaction of switching events 
• Restricted (or limited) RFI generation, depending on activation point of sine wave 
• Requires only a short gate activation pulse in each half-cycle 
• Halogen free and RoHS compliant

Applications:

Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls. Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances. Alternistor Triacs (no snubber required) are used in applications with high inductive loads requiring the highest commutation performance. Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

To request product environmental information, please complete the Product Environmental Information Request Form.