background-waves

Series: QJxx10xx QJxx10xHx

10 A High Temperature Alternistor and Standard (High Communication) Triacs
Product Status| Activei
info

This 10A High Temperature Alternistor Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.
Sensitive type components guarantee gate control in Quadrants I & IV needed for digital control circuitry.
Alternistor type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

  • 150°C maximum junction temperature
  • Voltage capability up to 800V
  • Surge capability up to 120A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant
  • Superior commutation performance
  • Internally isolated packages simplify heat-sinking and offer high isolation voltages

QJxx10xx QJxx10xHx Parts

FiltersFilters

QJxx10xx QJxx10xHx Applications

Highlights Section

  • Commercial and home appliances
  • Solid state ac switches
  • Light dimmers
  • Power tools

Series: QJxx10xx_QJxx10xHx Resources