MAC12NG - MAC12xG Series

Series: MAC12xG
Questions? Contact Littelfuse Support
Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 12 Amperes RMS at 70°C
  • Uniform Gate Trigger currents in Three Quadrants, Q1, Q2, and Q3
  • High Immunity to dv/dt 250 V/µs minimum at 125°C
  • High Commutating di/dt 6.5 A/ms minimum at 125°C
  • Industry Standard TO-220 AB Package
  • High Surge Current Capability 120 Amperes
  • Device Marking: Logo, Device Type, e.g., MAC12D, Date Code
  • Pb-Free Packages are Available
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MAC12NG THY T0220 12A 800V TRIAC RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.