MAC08BT1G - MAC08xT1G Series

Thyristor SOT_223 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for use in solid state relays, MPU interface, TTL logic and other light industrial or consumer applications. It is supplied in a surface mount package for use in automated manufacturing.

Features:

  • Sensitive Gate Trigger Current in Four Trigger Modes
  • Blocking Voltage to 600 Volts
  • Glass Passivated Surface for Reliability and Uniformity
  • Surface Mount Package
  • Pb-Free Packages are Available
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MAC08BT1G THY S0T223 .8A 200V TRIAC RoHS No 02/28/2019 PbFree No 02/28/2019 CoC_RoHS9_MAC08BT1G REACH_SVHC Declaration_MAC08BT1G Yes
02/28/2019
Does not Contain IPC_MAC08BT1G__ver2
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.