Q2X3 - LxX8Ex/LxXx/QxX8Ex/QxXx Series

Series: LxX8Ex/LxXx/QxX8Ex/QxXx
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

0.8 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features:

  • RoHS Compliant
  • Glass — passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 10 A

Applications:

  • Excellent for lower current heating controls, water valves, and solenoids.
  • Typical applications are AC solid-state switches, home/brown goods and white goods appliances.
  • Sensitive gate Triacs can be directly driven by microprocessor or popular opto-ouplers/isolators.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2X3 Triac 200V .8A 10-10-10 mA DO214 3L RoHS No 09/01/2004 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.