Q201E3 - Lx01Ex/LxNx/Qx01Ex/QxNx Series

Series: Lx01Ex/LxNx/Qx01Ex/QxNx
Obsolete: 2011 -12-31 Replaced By: Q401E3 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Thyristor Lx01Ex LxNx Qx01Ex QxNx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

1 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features & Benefits
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 20 A


  • Applications
    Excellent for lower current heating controls, water valves, and solenoids.

    Typical applications are AC solid-state switches, home/brown goods and white goods appliances.

    Sensitive gate Triacs can be directly driven by microprocessor or popular opto-couplers/isolators.

    pdficon Discrete Thyristors Lx01Ex/LxNx/Qx01Ex/QxNx Series Datasheet

    1 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Products Selection Guide

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    Q201E3 Triac 200V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
    Q201E3RP Triac 200V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.