HQ6025RH5 - HQ6025xH5 Series Series

Series: HQ6025xH5 Series
Obsolete: 2016 -03-31 Replaced By: HQ6025RH5TP Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Thyristor HQ6025xH5 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

25 Amp bi-directional Alternistor Triac is designed for AC switching and phase control applications requiring a higher temperature environment.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • 150°C maximum junction temperature
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capability to 300 A

Applications:

  • Typically used in high-temperature environments where available heat-sinking is minimal such as heating and white goods applications
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage

pdficon Discrete Thyristors HQ6025xH5 Series Datasheet

25Amp bi-directional Alternistor Triac is designed for AC switching and phase control applications requiring a higher temperature environment...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HQ6025RH5 Altnstr 800V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/18/2012 Yes
07/18/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.