MKP1V120RLG - MKP1V Series

Series: MKP1V
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Thyristor DO_41_ON Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SIDAC Bidirectional Trigger is designed for direct interface with the ac power line. Upon reaching the breakover voltage in each direction, the device switches from a blocking state to a low voltage on-state. Conduction will continue like a Triac until the main terminal current drops below the holding current. The plastic axial lead package provides high pulse current capability at low cost. Glass passivation insures reliable operation.

Features:

  • These are Pb-Free Devices

Applications:

  • High Pressure Sodium Vapor Lighting
  • Strobes and Flashers
  • Ignitors
  • High Voltage Regulators
  • Pulse Generators
  • Used to Trigger Gates of SCR's and Triacs
  • Indicates UL Registered - File #E128662
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MKP1V120RLG THY SIDAC .9A 120V TGR RoHS No 05/03/2017 PbFree No 05/03/2017 REACH209_Declaration_Contain-_MKP1V120RLG Yes
05/03/2017
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.