K1500E70 - Kxxxzy Series Series

Thyristor Kxxxzy Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SIDAC is a silicon bilateral voltage triggered switch. Upon application of a voltage exceeding the SIDAC breakover voltage point, the SIDAC switches on through a negative resistance region to a low on-state voltage. Conduction continues until the current is interrupted or drops below the minimum holding current of the device.

SIDACs feature glass-passivated junctions to ensure a rugged and dependable device capable of withstanding harsh environments.

Features
  • AC Circuit Oriented
  • Triggering Voltage of 79V to 330V
  • RoHS Compliant


  • Applications
    Suitable for high voltage power supplies, natural gas igniters, high-pressure Sodium lamps, and Xenon flash ignition.

    pdficon Discrete Thyristors Kxxxzy Series Datasheet

    The SIDAC is a silicon bilateral voltage triggered switch...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Products Selection Guide

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    K1500E70RP2 Sidac 150V TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_K1500E70RP2 REACH_SVHC Declaration (Contain)_K1500E70RP2 No
    Contains
    K1500E70RP3 Sidac 150V TO92 RoHS No 01/01/1996 PbFree No No
    K1500E70 Sidac 150V TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_K1500E70 REACH_SVHC Declaration (Contain)_K1500E70 No
    Contains IPC_K1500E70
    K1500E70AP Sidac 150V TO92 RoHS No 01/01/1996 PbFree No No
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.