S6X8ES - SxX8xSx Series Series

Thyristor SxX8xSx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

New device series offers high static dv/dt and lower turn-off (Tq) sensitive SCR with its small die planar construction design. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) and Gas Ignition applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability.

Features:

  • RoHS compliant and Halogen-Free
  • Thru-hole and surface mount packages
  • Surge current capability > 10Amps
  • Blocking voltage ( VDRM / VRRM ) capability - up to 800V
  • High dv/dt noise immunity
  • Improved turn-off time (tq) < 25 μsec
  • Sensitive gate for direct microprocessor interface 

Applications:

The SxX8xS series is specifically designed for GFCI (Ground Fault Circuit Interrupter) and gas ignition applications.

 

pdficon Discrete Thyristors SxX8xSx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon SxX8xSx EV Series Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S6X8ESRP Sen SCR 600V .8A 200uA TO92WB RoHS No 09/01/2004 PbFree No Yes
IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
S6X8ES Sen SCR 600V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8ES REACH209_Declaration_S6X8ES Yes
Does not Contain IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
S6X8ESAP Sen SCR 600V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8ESAP REACH_SVHC Declaration_S6X8ESAP Yes
Does not Contain IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.