NYC0102BLT1G - NYC0102B Series

Thyristor SOT_23_3_ON Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NYC0102BLT1G is a 200 V, 0.25 A sensitive gate Silicon Controlled Rectifier in the SOT-23 package. It is designed for highly-sensitive triggering in low-power switching applications.

Features:

  • Miniature surface mount SOT-23 package for high package density
  • High ITSM for small SOT-23 package
  • High dv/dt, higher noise immunity
  • Ground Fault Interrupter (GFCI)
  • Relay and Lamp drivers
  • Small motor control
  • Gate driver for large Thyristors
  • Sensing and detection circuits, smoke alarm detector
  • LCV TV power supply
  • This a Pb-free and Halogen-free device

Benefits:

  • Suitable for high-density PCB
  • Provides optimized performance per board space utilization
  • High performance blocking control stste under the influence of voltage transients

Applications:

  • NYC0102BLT1G is highly Suitable for low-power switching application(s)

End Products:

  • Ground Fault Interrupter (GFCI)
  • Relay and Lamp drivers
  • Small motor control
  • Gate driver for large Thyristors
  • Sensing and detection circuits, smoke alarm detector
  • LCV TV power supply
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NYC0102BLT1G THY SOT23 SCR RoHS No 07/14/2017 PbFree No 07/14/2017 CoC_RoHS9_NYC0102BLT1G REACH_SVHC Declaration_NYC0102BLT1G.pdf Yes
07/14/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.