MCR16NG - MCR16 Series

Series: MCR16
Questions? Contact Littelfuse Support
Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 16 Amperes RMS
  • High Surge Current Capability - 160 Amperes
  • Rugged Economical TO-220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT , VGT , and IH Specified for Ease of Design
  • High Immunity to dv/dt - 100 V/µsec Minimum at 125°C
  • Pb-Free Package is Available
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR16NG THY T0220 16A 800V SCR FG RoHS No 06/04/2018 PbFree No 06/04/2018 CoC_RoHS9_MCR16NG REACH_SVHC Declaration (Contain)_MCR16NG Yes
06/04/2018
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.