C106DG - C106 Series

Series: C106
Questions? Contact Littelfuse Support
Thyristor TO_255AA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Sensitive Gate Silicon Controlled Rectifier is a glassivated PNPN device designed for high volume consumer applications such as temperature; light and speed control; process and remote control; and warning systems, where reliability of operation is important.

Features:

  • Glassivated Surface for Reliability and Uniformity
  • Power Rated at Economical Prices
  • Practical Level Triggering and Holding Characteristics
  • Flat, Rugged, Thermopad Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Sensitive Gate Triggering
  • Device Marking: Device Type, e.g., C106B, Date Code
  • Pb-Free Packages are Available*
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
C106DG THY C77 4A 400V SCR RoHS No 11/10/2017 PbFree No 11/10/2017 CoC_RoHS9_C106DG Yes
11/10/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.