S-Class Series - 450V – 900V Switchable Current Regulators

Littelfuse_Power_Semi_TO-220
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Switchable current regulators are a new family of useful and versatile devices targeted for use in communications, networking, and power conversion circuits. Current regulators (or current sources) are traditionally made up of resistors and other discrete active components, and are extensively used in the design of high performance analog and mixed signal circuits and systems. With the introduction of simple to use switchable three terminal current regulators, board level system designers can now simplify their circuits by putting these new devices to work. 
 

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)ID, cont @ 25 ℃ (A)RthJC (K/W)ConfigurationPackage TypePD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXCP10M45S450-0.33.1SingleTO-22040YesPartSPICEIXCP10M45SCheckOrder
IXCP10M90S9003.1SingleTO-22040YesPart IXCP10M90SCheckOrder
IXCY10M45S450-0.33.1SingleTO-25240YesPart IXCY10M45SCheckOrder
IXCY10M90S9003.1SingleTO-25240YesPart IXCY10M90SCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.