background-waves

Switchable Current Regulators

Switchable current regulators control the flow of voltage to startup circuits. The specialized three-pin metal-oxide–semiconductor field effect transistors (MOSFETs) also support surge protective devices and resettable fuses in communications and networking equipment that rely on switched-mode power supplies. Since MOSFETs perform multiple functions, using switchable current regulators allows circuit and printed circuit board designers to eliminate discrete resistors and diodes.
  • Rated at 450 V ac or 900 V ac
  • Continuous power dissipation of 40 W
  • High dynamic resistance ratings of 58 kΩ or 9–900 kΩ
  • Meet JEDEC TO-220 and TO-252 standards for pin spacing
  • Operate in analog and mixed-signal systems
  • Replace multiple resistors and diodes
  • Allow PCB designers to reduce the number of discrete devices and simplify circuits
  • Available with option to let users program resistor current source

Switchable Current Regulators Parts

FiltersFilters

Switchable Current Regulators Resources