IXTT24P20 - Standard Series

Littelfuse Power Semi TO-268 3 1S2C image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

P-Channel Standard Power MOSFETs are available in voltage rating from -100V to -600V in industry-popular TO-247 and surface mountable TO-268 packages. They are ideal for Buck Converters and for loads that need to be connected to ground. They can pair-up with equivalent N-Channel MOSFETs to form a complementary pair for a number of applications requiring Totem Pole outputs.

Features:

  • Low RDS(on) HDMOS process
  • Rugged Polysilicon Gate Cell structure
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • High power density
  • Easy to mount
  • Space savings

Applications:

  • High-side switching
  • Push pull amplifiers
  • DC choppers
  • Automatic test equipment
    To request product environmental information, please complete the Product Environmental Information Request Form.