IXTH340N04T4 - Gen4 Series

Series: Gen4
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Littelfuse Power Semi TO-247 3 H 2Sq 1W2N 3L image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These 40V TrenchT4™ Power MOSFETs constitute a new generation of high-current Trench devices. Available at either 270A or 340A current rating, they are optimized for synchronous rectification in switched-mode power conversion applications.

With on-state resistance as low as 1.7 milliohms, these TrenchT4™ devices enable a reduction in the number of MOSFETs needed, especially in synchronous rectification. Paralleling multiple devices may not be necessary due to their high-current carrying capability and high power density, thereby simplifying the power system and improving its reliability at the same time.

Features:

  • Ultra low on-resistance RDS(on)
  • High current handling capability
  • Avalanche rated
  • 175°C operating temperature
  • International standard packages

Advantages:

  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Synchronous rectification
  • High current switching power supplies
  • Battery powered electric motors
  • Resonant-mode power supplies
  • Electronic ballasts
  • Class D audio amplifiers
  • Electric forklifts
  • Cordless power tools
To request product environmental information, please complete the Product Environmental Information Request Form.