CFD-Class Series - 650V N-Channel Super Junction Power MOSFETs

Littelfuse Discrete MOSFETs CFD-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These Power MOSFETs based on Super Junction technology feature the lowest RDS(on) in 600V-800V class MOSFETs. Internal DCB isolation simplifies assembly and reduces thermal resistance from junction to heat sink. These devices are Avalanche rated, thereby guaranteeing rugged operation.

Features:

  • High speed switching
  • Fast body diode
  • Very high commutation ruggedness
  • Easy to drive
  • Very low FOM RDS(on) * Qg and EOSS

Applications:

  • Switch mode power supplies
  • DC/DC converters
  • Solar inverters
  • Lighting
  • Telecom

    Access specifications, certifications, check availability and order parts below

    Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetPartner ECAD ModelsStock
     
    MKH24I650HR6500.08251700.65SingleISO2475030180192YesPartMKH24I650HRCheck
    To request product environmental information, please complete the Product Environmental Information Request Form.