Link has been copied to clipboard
N-Channel Super Junction
Super junction N-channel MOSFETs feature the lowest on-state resistances for solid state switches with drain-to-source voltage ratings of 600 V to 800 V. Littelfuse produces several versions of these metal-oxide–semiconductor field effect transistors. Our devices employ third- and fourth-generation fast CoolMOS* technology to ensure reliable high-speed switching for power supplies, dc–dc converters, and induction heaters. We also make multichip super junction N-channel MOSFETs configured for use as buck converters, totem pole devices, or dc choppers.CoolMOS* is a trademark of Infineon Technologies AG.
- Available with drain-to-source voltage ratings of 600 VDSS and 800 VDSS
- Ultra-low on-state resistance ratings (e.g., 7 mΩ, 45 mΩ, 125 mΩ
- Typical drain current (ID25) between 25 A and 47 A
- Gate charge requirements below 250 nC
- Avalanche rated
- High power densities
- Available with Schottky diodes, ultra-fast antiparallel diodes, or fast recovery diodes
- Direct copper bond substrate isolation reduces thermal resistance from junction to heat sink
- International standard packages
N-Channel Super Junction Parts
Link has been copied to clipboard