IXYH40N120C4 - Trench Series

Series: Trench
Questions? Contact Littelfuse Support
Littelfuse Power Semi TO-247 3 H 2Sq 1W2N 3L image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Utilizing XPT™ thin-wafer technology and 4th generation (GenX4™) Trench IGBT process, these up to 1200V devices helps to reduced gate driver requirements and conduction losses. It features reduced thermal resistance, low losses, high current densities and low gate charge requirement. A positive collector-to-emitter voltage temperature coefficient enables designers to use multiple devices in parallel. 

Features:

  • Low on-state voltages Vcesat
  • Optimized for high switching frequencies up to 60kHz
  • Positive thermal coefficient of Vcesat
  • International standard packages

Applications:

  • Battery chargers
  • Power inverters
  • Power Factor Correction (PFC) circuits
  • Uninterruptible power supplies (UPS)
  • Welding machines

Advantages:

  • Ideal for high power density and high inrush currents, low loss applications
  • Hard-switching capable
  • Easy paralleling of devices
  • Reduced gate driver requirements
  • Ease of replacement and availability of isolation package
  • Low gate drive requirements
     
To request product environmental information, please complete the Product Environmental Information Request Form.