Standard Series - 600V - 2500V Surface Mount Power Device (SMPD) Packages

Series: Standard
Littelfuse Discrete IGBTs Standard Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our Surface Mount Power Device (SMPD) packaging technology is an expansion of the ISOPLUS™ package portfolio to include modules that can be assembled in standard surface mount (SMD) soldering processes and is pick-and-place ready to be assembled on a customer’s existing SMD assembly lines.

Our SMPD range provides a large array of standard options in terms of topology or silicon varieties. Its simplicity and optimized manufacturing process enables fast time to market for customers that require differing die and circuit combinations effectively fast tracking product development. Numerous discrete devices can be successfully combined in one high reliability package that can then be easily assembled on current SMD assembly lines.

Features:

  • Ultra-low and compact package profile
  • Surface mountable via standard reflow process
  • Low package weight
  • Up to 4500V ceramic isolation (DCB)
  • Low package inductance
  • Excellent thermal performance
  • High power cycling capability

Applications:

  • Battery chargers
  • Switching and resonant power supplies
  • DC choppers
  • DC-DC converters
  • Temperature and Lighting controls
  • Motor drives
  • E-bikes and electric and hybrid vehicles
  • Solar inverters
  • Induction heaters

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)Ic @ 80°C (A)tfi (ns)ConfigurationPackage TypeRthJC [IGBT] (K/W)Eoff (mJ)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)Eoff @ 150 ℃ (mJ)IC @ 110 ℃ (A)Part DatasheetPartner ECAD ModelsCompare
 
IXA20PG1200DHGLBActive23SMPD1.7PartIXA20PG1200DHGLB
IXA20PT1200LBActive12002818Phase LegSMPD1262017PartIXA20PT1200LB
IXA20RG1200DHGLBActive23SMPDPartIXA20RG1200DHGLB
IXA30PG1200DHGLBActive30SMPD3PartIXA30PG1200DHGLB
IXA30RG1200DHGLBObsolete30SMPDPartIXA30RG1200DHGLB
IXA40PG1200DHGLBActive45SMPD4.1PartIXA40PG1200DHGLB
IXA40RG1200DHGLBActive43SMPDPartIXA40RG1200DHGLB
MMIX1G120N120A3V1Obsolete12002202.2325Copack (FRED)SMPDU0.3158105PartMMIX1G120N120A3V1
MMIX1G320N60B3Active6004001.5165SingleSMPD0.1255.4180PartMMIX1G320N60B3
MMIX1G75N250Active25001102.9SingleSMPD0.2965PartMMIX1G75N250
MMIX1X100N60B3H1Active6001451.8150Copack (FRED)SMPDU0.312.868PartMMIX1X100N60B3H1
MMIX1X200N60B3Active6002231.7110SingleSMPD0.243.45120PartMMIX1X200N60B3
MMIX1X200N60B3H1Active6001751.7110Copack (FRED)SMPDU0.243.4572PartMMIX1X200N60B3H1
MMIX1X340N65B4Active6504501.780SingleSMPD0.1252952.54PartMMIX1X340N65B4
MMIX1Y100N120C3H1Active1200923.5110Copack (Sonic-FRD)SMPDU0.313.5540PartMMIX1Y100N120C3H1
MMIX1Y25N250CV1Active2500364246Copack (FRED)0.6510.518PartMMIX1Y25N250CV1
MMIX1Y82N120C3H1Active1200783.493Copack (Sonic-FRD)SMPDU0.393.736PartMMIX1Y82N120C3H1
MMIX4G20N250Active2500233.1930SingleSMPD1.2514PartMMIX4G20N250
To request product environmental information, please complete the Product Environmental Information Request Form.