Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | Configuration | tfi (ns) | tf (ns) | RthJC (K/W) | RthJC [IGBT] (K/W) | IC @ 90 °C (A) | IC @ 110 °C (A) | Driving Voltages (V) | Eoff @ 125 °C (mJ) | Eoff @ 150 °C (mJ) | RthJC [Diode] (K/W) | Forward Current @ 90 °C (A) | Agency Approvals |
---|
Part Number | Actions | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | Configuration | tfi (ns) | tf (ns) | RthJC (K/W) | RthJC [IGBT] (K/W) | IC @ 90 °C (A) | IC @ 110 °C (A) | Driving Voltages (V) | Eoff @ 125 °C (mJ) | Eoff @ 150 °C (mJ) | RthJC [Diode] (K/W) | Forward Current @ 90 °C (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
No matching records found |
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.