Standard Series - 600V - 1200V NPT (Non-Punch Through) IGBTs

Littelfuse Discrete IGBTs Standard Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

D-series IGBTs are NPT (Non-Punch Through) devices making them ideal for paralleling.  They feature low switching losses with low tail current while providing short circuit capabilities. This D-series family also offers a square reverse bias safe operating area (RBSOA) feature that improves clamped inductive load current, allowing the device to safely switch in a snubberless hard switching application.

Features:

  • NPT IGBT technology
  • Low saturation voltage
  • Low switching losses
  • Square RBSOA, no latch up
  • High short circuit capability
  • Positive temperature coefficient for easy paralleling
  • MOS input, voltage controlled
  • Optional ultra fast diode
  • International standard packages

Applications: 

  • AC motor speed control
  • DC servo and robot drives
  • DC choppers
  • Uninterruptible power supplies (UPS)
  • Switched-mode and resonant-mode power supplies

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage TypeRthJC [IGBT] (K/W)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)RthJC [Diode] (K/W)IF @ 90 ℃ (A)Obsolete DatePart DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXDA20N120ASNot for New Designs120038370SingleTO-2630.63252.4Part IXDA20N120AS
IXDH20N120Obsolete120038370SingleTO-247AD0.63252.4PartSPICEIXDH20N120
IXDH20N120D1Obsolete120038370Copack (FRED)TO-247AD0.63252.41.619Part IXDH20N120D1
IXDH30N120Active1200602.970Single0.42383.4Part IXDH30N120
IXDH30N120D1Obsolete1200602.970Copack (FRED)TO-247AD0.42383.4135Part IXDH30N120D1
IXDH35N60BNot for New Designs600602.770SingleTO-2470.5350.8Part IXDH35N60B
IXDH35N60BD1Obsolete600602.770Copack (FRED)TO-247AD0.5350.81.625Part IXDH35N60BD1
IXDN55N120D1Obsolete12001002.870Copack (FRED)SOT-227B (minibloc)0.28626.20.660Part IXDN55N120D1
IXDN75N120Not for New Designs12001502.750SingleSOT-227B (minibloc)0.199510.5Part IXDN75N120
IXDP20N60BNot for New Designs600322.855SingleTO-2200.9200.4Part IXDP20N60B
IXDP35N60BNot for New Designs600602.770SingleTO-2200.5350.8Part IXDP35N60B
IXDR30N120Not for New Designs1200502.970SinglePLUS247™0.6303.4Part IXDR30N120
IXDR30N120D1Obsolete1200502.970Copack (FRED)ISOPLUS2470.6303.41.327Part IXDR30N120D1
IXDR35N60BD1Not for New Designs600382.770Copack (FRED)PLUS247™1240.82.318Part IXDR35N60BD1
IXDP20N60BD1
Obsolete: 2020 -11-04
Obsolete600322.855Copack (FRED)TO-220AB0.9200.42.51511/04/2020Part IXDP20N60BD1
To request product environmental information, please complete the Product Environmental Information Request Form.