Very High Voltage Series - 2500V - 3600V Reverse Conducting (BiMOSFET™) IGBTs

Littelfuse Discrete IGBTs Very High Voltage Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

BiMOSFETs are devices, which have combined strengths of MOSFETs and IGBTs. Non-epitaxial construction and new fabrication processes were used in making BiMOSFETs a great success.These high voltage devices are ideal for parallel operation due to the positive voltage temperature coefficient of both of its saturation voltage, and the forward voltage drop of its intrinsic diode. Furthermore, this “free” intrinsic body diode serves as a protection diode, providing an alternative path for the inductive load current during device turn-off, preventing high Ldi/dt voltage transients from inflicting damage to the device.

Features:

  • "Free" intrinsic body diode
  • High power density
  • High frequency operation
  • Low conduction losses
  • MOS gate turn on for drive simplicity
  • 4000V electrical isolation

Advantages:

  • Low gate drive requirements
  • Space savings (eliminates multiple series-parallel lower voltage, lower current rated devices)
  • Easy to mount

Applications:

  • Switched-mode and resonant-mode power supplies
  • Uninterruptible Power Supplies (UPS)
  • Laser and X-ray generators
  • Capacitor discharge circuits
  • High voltage pulser circuits
  • High voltage test equipment
  • AC switches

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage Typetf (ns)RthJC (K/W)IC @ 90 ℃ (A)IC @ 110 ℃ (A)Driving Voltages (V)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXBA10N300HVNot for New Designs3000342.8Copack (FRED)TO-263HV18500.691015Part IXBA10N300HV
IXBA12N300HVNot for New Designs3000303.2Copack (FRED)TO-263HV5400.781215Part 
IXBA14N300HVActive3000382.7Copack (FRED)TO-263HV19000.621415Part IXBA14N300HV
IXBF12N300Not for New Designs3000263.2Copack (FRED)I4-PAK54011115Part 
IXBF14N300Phase Out/Obsolete3000282.7Copack (FRED)ISOPLUS i4-PAC™19001.041415Part IXBF14N300
IXBF16N360Not for New Designs3600263Copack (FRED)I4-PAK11011615Part IXBF16N360
IXBF20N300Not for New Designs3000343.2Copack (FRED)I4-PAK5040.831415Part 
IXBF20N360Not for New Designs3600453.4216Copack (FRED)I4-PAK10450.541815Part 
IXBF22N300Active3000382.7Copack (FRED)I4-PAK18200.832215Part IXBF22N300
IXBF28N300Obsolete3000502.7Copack (FRED)ISOPLUS i4-PAC™36600.582815Part IXBF28N300
IXBF32N300Active3000403.2Copack (FRED)I4-PAK6300.782215Part IXBF32N300
IXBF42N300Active3000603Copack (FRED)I4-PAK6100.522415Part IXBF42N300
IXBF50N360Not for New Designs3600702.9Copack (FRED)I4-PAK17500.432815PartSPICE
IXBF55N300Active3000863.2Copack (FRED)I4-PAK2680.353415Part IXBF55N300
IXBH10N300HVActive3000342.8Copack (FRED)TO-247HV18500.691015Part IXBH10N300HV
IXBH12N300Not for New Designs3000303.2Copack (FRED)TO-2475400.781215Part 
IXBH14N300HVActive3000382.7Copack (FRED)TO-247HV19000.621415Part IXBH14N300HV
IXBH16N360HVObsolete3600483SingleTO-247HV1100.461615Part 
IXBH20N300Not for New Designs3000503.2Copack (FRED)TO-2475040.52015Part 
IXBH20N360HVNot for New Designs3600703.4206Copack (FRED)TO-247HV10450.292015Part 
IXBH22N300HVActive3000602.7Copack (FRED)TO-247HV18200.432215Part IXBH22N300HV
IXBH2N250Active250053.8Copack (FRED)TO-2471823.9215Part IXBH2N250
IXBH32N300Active3000803.2Copack (FRED)TO-2477200.313215Part IXBH32N300
IXBH32N300HVActive3000803.2Copack (FRED)TO-247HV7200.313215Part IXBH32N300HV
IXBH42N250Active25001043Copack (FRED)TO-2474450.254215Part IXBH42N250
IXBH42N300HVActive30001043Copack (FRED)TO-247HV6100.254215Part IXBH42N300HV
IXBK55N300Active30001303.2Copack (FRED)TO-2642680.25515Part IXBK55N300
IXBK64N250Active25001563Copack (FRED)TO-2641700.176415Part IXBK64N250
IXBL60N360Not for New Designs3600923.4Copack (FRED)TO-264I9100.33615Part 
IXBL64N250Active25001163Copack (FRED)TO-264I1700.254615Part IXBL64N250
IXBT12N300Not for New Designs3000303.2Copack (FRED)TO-268S5400.781215Part 
IXBT12N300HVNot for New Designs3000303.2Copack (FRED)TO-268HV5400.781215Part 
IXBT14N300HVActive3000382.7Copack (FRED)TO-268HV19000.621415Part IXBT14N300HV
IXBT16N360HVNot for New Designs3600483SingleTO-268HV1100.461615Part 
IXBT20N300Not for New Designs3000503.2Copack (FRED)TO-268S5040.52015Part 
IXBT20N300HVNot for New Designs3000503.2Copack (FRED)TO-268HV5040.52015Part 
IXBT20N360HVNot for New Designs3600703.4206Copack (FRED)TO-268HV10450.292015Part 
IXBT22N300HVActive3000602.7Copack (FRED)TO-268HV18200.432215Part IXBT22N300HV
IXBT2N250Active250053.8Copack (FRED)TO-268S1823.9215Part IXBT2N250
IXBT32N300HVActive3000803.2Copack (FRED)TO-268HV7200.313215Part IXBT32N300HV
IXBT42N300HVActive30001043Copack (FRED)TO-268HV6100.254215Part IXBT42N300HV
IXBV22N300SNot for New Designs3000602.7Copack (FRED)PLUS22018200.432215Part IXBV22N300S
IXBX25N250Active2500553.3Copack (FRED)TO-247 PLUS6400.422515Part IXBX25N250
IXBX28N300HVActive3000622.7Copack (FRED)TO-247 PLUS-HV36600.362815Part IXBX28N300HV
IXBX50N360HVActive36001252.9Copack (FRED)TO-247 PLUS-HV17500.195015PartSPICEIXBX50N360HV
IXBX55N300Active30001303.2Copack (FRED)TO-247 PLUS2680.25515Part IXBX55N300
IXBX64N250Active25001563Copack (FRED)TO-247 PLUS1700.176415Part IXBX64N250
IXCH36N250Active2500733.3Copack (FRED)TO-2478800.213615Part IXCH36N250
IXCK36N250Active2500733.3Copack (FRED)TO-2648800.213615Part IXCK36N250
To request product environmental information, please complete the Product Environmental Information Request Form.