2920L600/12 - 2920L Series

Series: 2920L
Questions? Contact Littelfuse Support
PTC 2920L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2920L Series PTC provides surface mount overcurrent protection for medium voltage (≤60V) applications where resettable protection is desired.

Features:
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • High Voltage
  • Low-profile
Applications:
  • IEEE 1394 port protection
  • Powered ethernet port protection (IEEE 802.3 af)
  • Automotive electronic control module protection
  • Low voltage telecom equipment protection

TUVicon TUV_R50119118

URicon UR_XGPU2_E183209_2023

cURicon cR_XGPU8_E183209

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon USB3 1 Type C ESD Protection Solution Flyer

pdficon Resettable PTCs 2920L Datasheet

The 2920L Series PTC provides surface mount overcurrent protection for medium voltage (=60V) applications where resettable protection is desired...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2920L600/12MR PTC 12V POLYFUSE SURF MOUNT 2920 6A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2920L600-12MR REACH_SVHC Declaration_2920L600-12MR Yes
09/15/2009
Does not Contain IPC_2920L600-12MR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.