2016L260/24 - 2016L Series

Series: 2016L
Questions? Contact Littelfuse Support
PTC 2016L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2016L series device provides surface mount overcurrent protection for low voltage (≤60V) applications where resettable protection is desired.

Features:
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • High Voltage
  • Low-profile
Applications:
  • IEEE 1394 port protection
  • Powered ethernet port protection (IEEE 802.3 af)
  • Automotive electronic control module protection
  • Low voltage telecom equipment protection

pdficon Resettable PTCs 2016L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2016L260/24MR PTC 24V POLYFUSE SURF MOUNT 2016 2.6A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L260-24MR REACH_SVHC Declaration_2016L260-24MR Yes
09/15/2009
Does not Contain IPC_2016L260-24MR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.