1206L010/60 - 1206L Series

Series: 1206L
Questions? Contact Littelfuse Support
PTC 1206L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 1206L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features:
  • RoHS compliant, lead-free and halogen-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Applications:

  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Mobile phones - battery and port protection
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

pdficon Resettable PTCs 1206L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
1206L010/60WR PTC 60V POLYFUSE SURF MOUNT 1206 0.1A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L010-60WR REACH_SVHC Declaration_1206L010-60WR Yes
09/15/2009
Does not Contain IPC_1206L010-60WR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.