RGEF500-2 - RGEF Series

Series: RGEF
Questions? Contact Littelfuse Support
PTC RGEF500 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PolySwitch radial-leaded devices represent the most comprehensive and complete set of PPTC products available in the industry today. RGEF series offers low hold currents up to 14A.

Features & Benefits:
  • Resettable and single-use overcurrent devices
  • Wide range of form factor and termination methods
  • Devices compatible with high-volume electronics assembly
  • RoHS compliant, Lead-Free and Halogen-Free
Applications:
  • Satellite video receivers
  • Industrial controls
  • Transformers
  • Computer motherboards
  • Modems
  • USB hubs, ports and peripherals
  • IEEE 1394 ports
  • CD-ROMs
  • Game machines
  • Battery packs
  • Phones
  • Fax machines
  • Analog and digital line cards
  • Printers
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF3235-000 RGEF500-2 RoHS No 09/28/2017 PbFree No 09/28/2017 CoC_RoHS10_RF3235-000_RGEF500-2 REACH219_Declaration_RF3235-000_(RGEF500-2) Yes
09/28/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.