VLP220F - VLP Series

Series: VLP
Questions? Contact Littelfuse Support
PTC VLP220F Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ALittelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The low trip temperature and broad range of hold current ratings combined with a broad range of form-factors are a unique combination for the VLP series.

Features & Benefits:

  • Low trip temperature
  • Current ratings from 1.2A to 2.7A
  • Voltage ratings from 16V
  • Multiple form factors for added design flexibility
  • Low-resistance devices increase battery operating time
  • RoHS compliant and Halogen free
  • Compatible with high-volume electronics assembly
  • UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-

Applications:

  • Rechargeable batteries for mobile devices
  • Video game controller
  • Electronic tooth brush
  • Battery-powerd shaver
  • Portable medical devices
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF0515-000 VLP220F RoHS No 04/26/2016 PbFree No 04/26/2016 CoC_RoHS10_RF0515-000_VLP220F REACH211_Declaration_RF0515-000_(VLP220F) Yes
04/26/2016
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.