XGD10603MR - XGD10603 Series

XtremeGuard XGD Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

XGD Series XTREME-GUARDTM ESD Suppressors protect sensitive electronic equipment against extreme ESD conditions. This series product is specifically designed to suppress fast-rising ESD transients up to 30kV while adding virtually no capacitance to the circuit, which helps preserve signal integrity and minimize data loss for high-speed dataline applications. Its flat top surface facilitates pick-and-place assembly and enables more compact circuit board designs. It is RoHS-compliant, halogen-free, and Pb-free.

Features:

  • High ESD withstand rating – 30kV contact/air discharge
  • Extremely low leakage current, low capacitance
  • High stand-off voltage, 32V maximum
  • High operating temperature at 125oC
  • Fast response time
  • Flat top surface, compatible with pick/place processes
  • Bi-directional
  • Withstands multiple ESD strikes
  • RoHS-compliant, halogen-free, Pb-free

Applications:

  • Wearable Devices
  • Notebooks/Laptops/PCs
  • Gaming Consoles
  • Smart TVs
  • Smartphones
  • Tablets
  • Set-Top Boxes
  • Networking and Wireless Hardware
  • Stationary and Portable Medical Devices

pdficon Polymer ESD Suppressors XGD10402 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
XGD10603MR Xtreme-Guard ESD Suppressor 0603 RoHS No 08/11/2016 PbFree No 08/11/2016 CoC_RoHS10_XGD10603MR REACH_SVHC Declaration_XGD10603MR Yes
08/11/2016
Does not Contain IPC_XGD10603NR-_XGD10603MR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.