PGB2 0201 Series - PULSEGUARD 0201 Pb-FREE ESD SUPPRESSOR

PulseGuard PGB2 0201 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PULSE-GUARD® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). \They use polymer composite materials to suppress fast- rising ESD transients (as specified in IEC 61000-4-2), while adding virtually no capacitance to the circuit.

They supplement the on-chip protection of integrated circuitry and are best suited for low-voltage, high-speed applications where low capacitance is important to ensure minimal interference of data signal integrity. The new and ultra-small surface mount PGB2 0201 products offer a RoHS Compliant, Halogen Free, and 100% Lead Free circuit protection solution.

Features & Benefits:

  • Lead-free, Halogen-free, and RoHS compliant
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • One line of protection
  • Bi-directional
  • Withstands multiple ESD strikes
  • Compatible with pick-and-place processes

Applications:

  • Antenna circuit
  • Laptop / desktop computer
  • Network hardware
  • HDMI 1.3 / 1.4 / 2.0
  • USB 3.2
  • Computer peripherals
  • Digital camera
  • External storage
  • Set-top box
  • SATA and eSATA

Access specifications, certifications, check availability and order parts below

Catalog #VMAX DC (V)Typ
Clamping
Voltage
(V)
Typ
Capacitance
@ 1MHz
(pF)
Operating TemperaturePartner ECAD ModelsStockSamplesCompare
PGB2010201KR-06NR6200.05pF-40° to 85°CPGB2010201KR-06NRCheckOrder
PGB2010201KR-12NR12200.05pF-40° to 85°CPGB2010201KR-12NRCheckOrder
PGB2010201KR-15NR15200.05pF-40° to 85°CPGB2010201KR-15NRCheckOrder
PGB2010201KR-24NR24200.05pF-40° to 85°CPGB2010201KR-24NRCheckOrder
PGB2010201KR-30NR30200.05pF-40° to 85°CPGB2010201KR-30NRCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon PulseGuard ESD Suppressors PGB2 0201 Datasheet