background-waves

PGB2010201KR-24NR

Product Status| Activei

PGB2010201KR-24NR

PULSEGUARD 0201 Pb-FREE ESD SUPPRESSOR | Series: PGB 20201
info

PULSE-GUARD® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). \They use polymer composite materials to suppress fast- rising ESD transients (as specified in IEC 61000-4-2), while adding virtually no capacitance to the circuit.

They supplement the on-chip protection of integrated circuitry and are best suited for low-voltage, high-speed applications where low capacitance is important to ensure minimal interference of data signal integrity. The new and ultra-small surface mount PGB2 0201 products offer a RoHS Compliant, Halogen Free, and 100% Lead Free circuit protection solution.

PropertyValue
VMAX DC (V)
24
Typ Clamping Voltage (V)
20
Co Typ (pF)
0.05pF
Operating Temperature
-40° to 85°C
ESD Capability
15
MSL
Level 1
Packing Code
Tape & Reel
Quantity and Packaging Code
15000/reel
Typical Trigger Voltage
300
  • Lead-free, halogen-free, and RoHS compliant
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • One line of protection
  • Bidirectional
  • Withstands multiple ESD strikes
  • Compatible with pick-and-place processes

PGB2010201KR-24NR Applications

Highlights Section

  • Antenna circuit
  • Laptop / desktop computer
  • Network hardware
  • HDMI 1.3 / 1.4 / 2.0
  • USB 3.2
  • Computer peripherals
  • Digital camera
  • External storage
  • Set-top box
  • SATA and eSATA

PGB2010201KR-24NR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGB2010201KR-24NRPULSEGUARD 0201 Pb-FREE ESD SUPPRESSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.