11173-BX - Automobile and RV Trailer Connectors Series

Series: Automobile and RV Trailer Connectors
Obsolete: 2021 -08-10 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
5.1.2
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Weatherproof connectors & wire lead assemblies.
Polarized to assure proper mating of circuits.
Molded bodies.
Colorcoded 16AWG wire, 6"" long (152.4mm).
Conductors are properly aligned and bonded into the insulation, to assure minimal voltage drop, and for ease in connecting.

"

Property (Mouseover for details) Value
Housing Black Thermoplastic
Circuitry 3
Input Terminals Bullet
Contact Material 16 AWG
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
11173-BX CONN 3 POLE #8 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.