97846-A - Battery Jumper Terminals and Studs Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

For PNs 46210-02 and 46210-03:

 

  • Stud capable of handling 285A (continuous) at 120mm² cable, with temperature rise 25°C above ambient

 

For PNs 46211-01 and 46211-R:

 

  • Stud capable of handling 250A (continuous) at 50mm² cable
  • Stud capable of handling up to 600A for up to 20 seconds ON (10 minutes OFF)
  • The plastic insulator is PBT Valox 420 SEO (V0-V2 UL94 flammability rating).
  • Temperature rise (up to 400A at 24V) from 55.6⁰C to 67 ⁰C using 0 AWG cable.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
97846-A CAP POSITIVE RED RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.