Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.
- Self-grounding to metal panels
- #53 bulb supplied, Chrome-plated brass bezel, satin finish
- 5/16” (7.9mm) diameter mounting stem, 3/8” (9.5mm) long
- Red lens