background-waves

Series: Incandescent Pilot Lights

Pilot Light Red Lens
Product Status| Activei
info

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8" (203mm) long.

  • Mounts through rear of the panel. #1893 bulb supplied. Satin finish or black aluminum bezel
  • 11/16" (7.5mm) diameter mounting stem, 1/4" (6.4mm) long
  • Red lens
  • Black aluminum finish

Incandescent Pilot Lights Parts

FiltersFilters

Series: Incandescent Pilot Lights Resources