Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.
- #53 bulb supplied, Plated brass bezel
- ¾” (19.1mm) diameter mounting stem, 11/16” (17.5mm) long
- Green lens