PLED Series - 6, 9, 13 & 18 Series Open LED Protectors

LED Protector PLED Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PLED Series Open LED protectors provide a switching electronic shunt path when a single LED in an LED array fails as an open circuit. This ensures that the entire array of LEDs will continue to function even if a single LED in the array does not. This provides higher reliable lighting functions in applications such as headlights, aircrafts, aircraft runway lighting, roadside warning lights, etc.

This device is compatible with one watt LEDs that have a normal 350 mA, 3V characteristic, but can extend up to 1000 mA LED applications. The PLED Series is available in two surface mount packages, the DO-214 and the Quad Flat Pak Nolead (QFN™). The QFN's low profile, chip scale package (CSP) is ideal for dense board applications.

Features:

  • RoHS compliant
  • Chip Scale Package (CSP)
  • Small footpring (QFN)
  • SIDACtor® brand technology
  • Compatible to industrial lighting environments
  • Compatible with switching speeds up to 10kHz
  • Automatically resets after power cycle

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
PLED13Q12131326511.23.0x3.0mm QFNPLED13Q12CheckOrder
PLED13S131326511.2DO-214AAPLED13SCheckOrder
PLED18Q12181833511.23.0x3.0mm QFNPLED18Q12CheckOrder
PLED18S181833511.2DO-214AAPLED18SCheckOrder
PLED6Q126616511.23.0x3.0mm QFNPLED6Q12CheckOrder
PLED6S6616511.2DO-214AAPLED6SCheckOrder
PLED9Q129918511.23.0x3.0mm QFNPLED9Q12CheckOrder
PLED9S9918511.2DO-214AAPLED9SCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED13Q12 LED PROTECTOR Bi 13V QFN 3X3 2L RoHS RoHS No 09/09/2009 PbFree No Yes
PLED13S LED PROTECTOR Bi 13V DO214 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED13S REACH_SVHC Declaration (Contain)_PLED13S Yes
Contains
PLED18Q12 LED PROTECTOR Bi 18V QFN 3X3 2L RoHS RoHS No 09/09/2009 PbFree No 07/09/2012 Yes
07/09/2012
PLED18S LED PROTECTOR Bi 18V DO214 2L RoHS RoHS No 09/09/2009 PbFree No Yes
PLED6Q12 LED PROTECTOR Bi 6V QFN 3X3 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED6Q12 REACH209_Declaration_Contain-_PLED6Q12 Yes
Contains IPC_PLED6Q12
PLED6S LED PROTECTOR Bi 6V DO214 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED6S REACH_SVHC Declaration (Contain)_PLED6S.pdf Yes
Contains
PLED9Q12 LED PROTECTOR Bi 9V QFN 3X3 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED9Q12 Yes
IPC_QFN_3x3_PLED6Q12
PLED9S LED PROTECTOR Bi 9V DO214 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED9S Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon LED Protectors PLED 6 9 13 and 18 Datasheet

PLED Series open LED protectors provide a switching electronic shunt path when an LED in an LED string fails as an open circuit...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide