background-waves

PLED6S

Product Status| Activei

PLED6S

LED PROTECTOR Bi 6V DO214 2L RoHS | Series: PLED
info

PLED Series Open LED protectors provide a switching electronic shunt path when a single LED in an LED array fails as an open circuit. This ensures that the entire array of LEDs will continue to function even if a single LED in the array does not. This provides higher reliable lighting functions in applications such as headlights, aircrafts, aircraft runway lighting, roadside warning lights, etc.

This device is compatible with one watt LEDs that have a normal 350 mA, 3V characteristic, but can extend up to 1000 mA LED applications. The PLED Series is available in two surface mount packages, the DO-214 and the Quad Flat Pak Nolead (QFN™). The QFN's low profile, chip scale package (CSP) is ideal for dense board applications.

PropertyValue
VDRM (V)
6
MIN VBR@IT (V)
6
MAX VBR@IT (V)
16
IH (mA)
5
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
DO-214AA
Configuration
Single Device
On-State Current - It
1
Switching Current IS
100
Dye Type Rating
A
Circuit Name
PLED
  • RoHS compliant
  • Chip Scale Package (CSP)
  • Small footpring (QFN)
  • SIDACtor® brand technology
  • Compatible to industrial lighting environments
  • Compatible with switching speeds up to 10kHz
  • Automatically resets after power cycle

PLED6S Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLED6SLED PROTECTOR Bi 6V DO214 2L RoHSRoHS9/9/2009NoPdf IconCoC_RoHS9_PLED6SPdf IconREACH_SVHC Declaration (Contain)_PLED6S.pdfContainsYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.