LF2106NTR - High-Side and Low-Side Drivers Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

High-Side and Low-Side Gate Driver ICs

Features:

  • Floating high-side driver enables bootstrap operation to 600V
  • 600mA/290mA to 4.5/4.5A sink/source Output Current Capabilities
  • Wide 10V to 20V VCC operating voltage range
  • Undervoltage Lockout (UVLO)
  • Shoot-Through Protection
  • Logic inputs are 3.3V logic level compatible
  • The outputs are tolerant to negative transients
  • Operating temperature range from -40ºC to 125ºC
  • Available in SOIC-8, -14, -16 industry standard packages and pin-outs

Applications:

  • AC/DC-Inverters
  • Servo Motor Control
  • Power Supplies / UPS
  • Class-D Power Amplifiers
  • Fuel/Water Pumps
  • Induction Cooking
To request product environmental information, please complete the Product Environmental Information Request Form.