3-Phase Half-Bridge Drivers Series -

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

3-Phase Half-Bridge Gate Driver ICs
 
Features:
  • Single Package Driver for 3-Phase Motor Control and Power Inverters
  • Three floating high-side drivers in bootstrap operation to 600V
  • 350mA/200mA and 600mA/290mA sink/source Output Capability
  • Wide 10V to 20V VCC operating voltage range
  • Undervoltage Lockout (UVLO) for all channels
  • Overcurrent Protection/Shutdown with Fault Output
  • Shoot-Through Protection
  • Internal deadtime protects MOSFETs or IGBTs from cross conduction
  • Matched propagation delay for all channels
  • Logic Level Inputs 3.3V compatible
  • Operating temperature range from -40ºC to 125ºC
  • Available in SOIC-20/28 industry standard packages and pin-outs

Applications:

  • 3-Phase Motor Inverters
  • White Goods: Washing Machine, Refrigerator, Air Conditioner
  • Power Tools
  • Robotics

Access specifications, certifications, check availability and order parts below

Catalog #Maximum Offset VoltageTypical Source Peak Drive CurrentTypical Sink Peak Drive CurrentInputsDeadtimePropagation Delay tONPropagation Delay tOFFRise Time trFall Time tfPackage TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
LF2136BTR600V200mA350mAHIN* / LIN*290ns330ns330ns90ns35ns28-pin SOICPartLF2136BTRCheckOrder
LF2388BTR600V350mA650mAHIN / LIN270ns130ns150ns50ns35ns20-pin SOICPartLF2388BTRCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.