LPWI201610SR68T - LPWI Series

Series: LPWI
Obsolete: 2020 -11-24 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Littelfuse Power Inductor LPWI Image 1
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse LPWI Series offers compact and low profile dimensions, low losses and high efficiency inductor for power supply circuits based thin film photolithography technology.

The metal alloy composite thin film power inductor enables high durability, reliability, quality, excellent temperature saturated characteristics, highly crafted miniaturization, and low-height profiles.

Features:

  • Thin film photolithography technology for compact and low profile
  • The metal alloy composite for high reliability
  • Large current type
  • High efficiency and Isat ratings: ΔTemp value up to 95%
  • DC resistance as low as 17mOhm typ.
  • Magnetically shielded

Applications:

  • DC-DC converters and power modules in general use electronic equipment
  • Mobile phone and Tablet
  • Portable/wearable devices
  • Game console, POS, VR, Dongle, and IoT module
  • Consumer products like PDP, LCD TV, DVD player, PC, Audio player, DSC, STB, Laptop, SSD, and Home automation
  • Powerbanks and printers
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPWI201610SR68T PWI 2016 1.0T 0.68uH RoHS No 03/24/2017 PbFree No 03/24/2017 Yes
03/24/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.