CG/CG2 SN Series - Two Terminal Heavy Duty Gas Plasma Arresters

Littelfuse GDT CG2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse highly reliable CG/CG2 Series GDTs provide
a high degree of surge protection in a small size ideal
for board level circuit protection.


Features:
  • Rugged Ceramic-Metal construction
  • Low Capacitance (<1.5pf)
  • Meets REA PE-80
  • Available in surface mount, and a variety of lead options options

Applications:
  • Communication lines and equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Instrumentation circuits
  • Medical electronics
  • ADSL equipment
  • Telecom SLIC protection

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Insulation
Resistance (ω)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLInsulation Resistance (MΩ)Operating TemperaturePartner ECAD ModelsStockSamplesCompare
CG2145LSN1161451745001110902No1CG2145LSNCheckOrder
CG2145LSNTR1161451745001110902No1CG2145LSNTRCheck
CG2145LSSNTR1161451745001110902No1CG2145LSSNTRCheckOrder
CG2145SN1161451745001110902No1CG2145SNCheckOrder
CG2230LSN18423027660011101502No1CG2230LSNCheckOrder
CG2230LSNTR18423027660011101502No1CG2230LSNTRCheckOrder
CG2230LSSN18423027660011101502NoMIL-STD-750D/10211-40° to 90°CCG2230LSSNCheckOrder
CG2230LSSNTR18423027660011101502No1CG2230LSSNTRCheckOrder
CG2230SN18423027660011101502No1CG2230SNCheckOrder
CG2250LSN21325028862511201502NoMIL-STD-750D/10211-40° to 90°CCG2250LSNCheckOrder
CG2250SN21325028862511201502NoMIL-STD-750D/10211-40° to 90°CCG2250SNCheckOrder
CG2300LS25530034570011201502NoMIL-STD-750D/10211-40° to 90°CCG2300LSCheckOrder
CG2300LSN24030036070011101502No1CG2300LSNCheckOrder
CG2300LSNTR24030036070011101502No1CG2300LSNTRCheckOrder
CG2300LSSNTR24030036070011101502No1CG2300LSSNTRCheck
CG2300SN24030036070011101502No1CG2300SNCheck
CG2350LSN28035042075011101502No1CG2350LSNCheckOrder
CG2350LSNTE28035042075011201502NoMIL-STD-750D/10211-40° to 90°CCG2350LSNTECheckOrder
CG2350LSNTR28035042075011101502No1CG2350LSNTRCheckOrder
CG2350LSSNTR28035042075011101502No1CG2350LSSNTRCheck
CG2350SN28035042075011101502No1CG2350SNCheckOrder
CG2470LSN37647056485011101502No1CG2470LSNCheckOrder
CG2470LSNTR37647056485011101502No1CG2470LSNTRCheckOrder
CG2470LSSNTR37647056485011101502No1CG2470LSSNTRCheckOrder
CG2470SN37647056485011101502No1CG2470SNCheckOrder
CG2600LSN480600720100011101502No1CG2600LSNCheckOrder
CG2600LSNTR480600720100011101502No1CG2600LSNTRCheck
CG2600LSSNTR480600720100011101502No1CG2600LSSNTRCheck
CG2600SN480600720100011101502No1CG2600SNCheck
CG75LSN6075904001110552NoMIL-STD-750D/10211-40° to 90°CCG75LSNCheckOrder
CG90LSN72901135001110652No1CG90LSNCheckOrder
CG90LSNTR72901135001110652No1CG90LSNTRCheckOrder
CG90LSSN72901135001110652NoMIL-STD-750D/10211-40° to 90°CCG90LSSNCheckOrder
CG90LSSNTR72901135001110652No1CG90LSSNTRCheckOrder
CG90SN72901135001110652No1CG90SNCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
CG2145LSN GP S.A. ST&ARD 145V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG2145LSN Yes
CG2145LSSNTR GP S.A. 145V NOMINAL SMT TYPE RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2145SN GP S.A. ST&ARD 145V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2230LSN GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2230LSNTR GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG2230LSNTR REACH174_Declaration_CG2230LSNTR Yes
Does not Contain
CG2230LSSN GP S.A. ST&ARD 230V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/18/2012
CG2230LSSNTR GP S.A. ST&ARD 230V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2230SN GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2250LSN GP S.A. ST&ARD 250V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2250SN GP S.A. ST&ARD 250V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2300LS GP S.A. ST&ARD 300V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2300LSN GP S.A. ST&ARD 300V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2300LSNTR GP S.A. ST&ARD 300V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2350LSN GP S.A. ST&ARD 350V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2350LSNTE GP S.A. 350V 20% TOLERANCE RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2350LSNTR GP S.A. ST&ARD 350V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2350SN GP S.A. ST&ARD 350V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2470LSN GP S.A. ST&ARD 470V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2470LSNTR GP S.A. ST&ARD 470V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG2470LSNTR REACH201_Declaration_CG2470LSNTR Yes
Does not Contain
CG2470LSSNTR GP S.A. STD 470V SURFACE MOUNT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2470SN GP S.A. ST&ARD 470V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2600LSN GP BIPOLAR SURGE ARRESTER RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG2600LSN REACH201_Declaration_CG2600LSN Yes
Does not Contain
CG75LSN GP S.A. ST&ARD 75V RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG75LSN Yes
CG90LSN GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG90LSNTR GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG90LSNTR Yes
CG90LSSN GP S.A. ST&ARD 90V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/09/2012
CG90LSSNTR GP S.A. ST&ARD 90V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG90SN GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes CG/CG2 SN Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...