background-waves

CG2250LSN

Product Status| Activei

CG2250LSN

GP S.A. STANDARD 250V NOMINAL | Series: CG CG2 SN
info
Littelfuse highly reliable CG/CG2 Series GDTs provide
a high degree of surge protection in a small size ideal
for board level circuit protection.
PropertyValue
VMIN Spark (V)
213
VNom Spark (V)
250
VMAX Spark (V)
288
Max Impulse Sparkover Voltage @ 100V/µs (V)
625
Insulation Resistance (Ω)
1
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
20
DC Holdover Voltage (V)
150
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Insulation Resistance (Voltage Rating)
100
Operating Temperature
-40° to 90°C
Terminations
100% Tin over Copper Clad steel
Temperature Cycling
MIL-STD 750D/1051
Lead Diameter
0.8
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
Electrode Material
Copper
RampRate
100
  • Rugged Ceramic-Metal construction
  • Low Capacitance(<1.5 pF)
  • Meets REA PE-80
  • Available in surface mount, and a variety of lead options options

CG2250LSN Applications

Highlights Section

  • Communication lines and equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Instrumentation circuits
  • Medical electronics
  • ADSL equipment
  • Telecom SLIC protection

CG2250LSN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG2250LSNGP S.A. STANDARD 250V NOMINALRoHS6/20/2002Pb-Free6/20/2002Yes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.